| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Door Open/Closed Sensor:

Check door open or closed status. 

  • Either one or two magnetic reed switches
  • 22 AWG Cord
  • Connects directly to a host or node module with included 7'(2.1m)L patch cable
  • One RJ-45 Coupler is included with the single
    sensor version
  • The two sensor version is ideal for cabinet applications. 

 

 

Single Door Sensor 

Door Open/Closed
One Sensor
 

 Door sensor for double door 

Door Open/Closed
Two Sensor
 

7/18/2018 1:12:04 PM