| Chatsworth Products


Normally Open/Normally Closed Dry Contact Bridge: 

Monitor a device equipped with a relay output that functions as an alarm. Senses a definite yes/no input from a normally open or normally closed output, and sends an alarm when the yes or no condition is sensed.

  • Input: normally open or normally closed
  • Source/sense voltage: 14 VDC
  • Source/sense current: 10 mA
  • Connector: RJ-45 (Patch Cable not included)
  • Temperature: 32°F to 122°F (0°C to 50°C)
  • Housing: black plastic with mounting ears
  • Indoor use only
  • No display

 Dry Contact Bridge 

Dry Contact Bridge 

3/18/2018 6:16:49 PM