| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Network Switch Exhaust Duct 
The Network Switch Exhaust Duct, designed to support Cisco 6500 and 9500 series switches and Juniper EX8208 and EX8216 Switches, isolates and re-directs hot exhaust air out the rear of the cabinet to help prevent the re-circulation of hot air through equipment and establishes best-practices for a hot aisle/cold aisle layout.  The duct is pre-installed into the cabinet and includes adjustable panels on the side facing equipment to provide a seal between the switches and the duct.  The duct is 2 RMU less than the full height of the cabinet.  Cabinets that include the Network Switch Exhaust Duct recieve one Cable Management Fingers Kit and cabinets that without the Network Switch Exhaust Duct will have two Cable Management Finger Kits. 

  Cabinet with Exhaust Duct   

N-Series Exhaust Duct 

                                                                                                                                                         

Network Switch Exhaust Duct Panels 

Use inside cabinets equipped with the Network Switch Exhaust Duct. Install above and below modular switches to form a seal between the exhaust grill on the switch chassis and the exhaust duct. Network Switch Exhaust Duct Panels are included with each cabinet that is equipped with the duct. Order additional panels as required to seal the duct. 

Available in three telescoping sizes. 

  Exhaust Duct Panels 

 

 

 

7/21/2018 12:31:23 AM