| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

Adjustable trays connect a front-facing and a rear-facing Vertical Cable Manager to create a front-to-back cable pathway along the side of the cabinet. The Front-to-Back Cable Managers are 2.3”W x 2.3”D (58 mm x 58 mm), have an interior area of 5.3 in2 (.003 m2), and will support 30 Category 6a cables. Sold in pairs, black. 

 

Cabinet Width 

600mm 

700mm 

800mm 

Cable Capacity
Category 6 cables
 

N/A

30

100

 

Front to Back Manager Range 

Equipment mounting range 

Vertical Manger Setback 

Cabinet Mounting Depth 

Suggested Cabinet Outside Depth 

6" to 10"

19" to 23"

2x7"=14"

33" to 37"

40.2" - 44.1" 

10" to 17"

23" to 30"

2x7"=14"

37" to 44"

44.1" - 51.0"

 

 

 

 

 

Front to Back Cable Manager Front to Back Cable Manager

 

4/11/2018 12:42:28 AM