| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

RIM-600 host module

 

RIM-600 Host Module: 

  • Provides remote network monitoring 
  • Supervises up to 31 RIM-600 nodes 
  • Monitoring: 
    • Eight external sensors with customizable messages (any combination of temperature, humidity, etc.) 
    • 64 IP addresses (scheduled network ping/port service tests) 
    • Power/reset status when attached to a PowerGate Module 
    • Sensor connection status (connected/reporting) 
    • Sound level (in dB) with built-in microphone 
    • Source power on/off (True RMS Voltage on Host) 
    • Backup battery charge level 
     
  • Record keeping:
    • Keeps 62,500 records (can be downloaded) 
    • Website displays sensor status, history and sample plots 
     
  • Notification:
    • 64 user profiles with eight contacts each
        - Integrated contact scheduling tool
       
    • Sends alarms by voice call (with custom messages), alpha pager, numeric pager, fax, email or SNMP trap 
    • Check status by voice dial-in, Website, network log-in, SNMP get/set, and two-way email 
     
  • External connections: 
    • Sensor connections: (8) RJ-45, 568B
        - Category 3, 5, 5e or 6 UTP cable, 1000’L (max.)  Ethernet connection: RJ-45, 10/100 Base-T, 10/100 Mbps
        - Integrated web server
        - SNMP V1/2/3, complete MIB, and Get/Set support
       
    • Modem connection: RJ-11, 33.6 Kbps
        - Fax: Group 3, 14.4 Kbps
        - Integrated voice processor
       
    • RS-232 Connection: DB9, 9600 bps, DTE 
    • External microphone: 3.5 mm jack, electret condenser 
    • Power inlet: IEC-60320, C-14
        - Includes 6’ (1.8m)L cord with NEMA 5-15P plug (International version ships without power cord.) 
       
     
  • Power/operation: 
    • Power supply: 90-250 VAC 47/63Hz 
    • Power consumption: 25 Watts 
    • Backup battery: 12V 2.9AH Sealed Gel Cell 
    • Backup run time: 3.5 Hours 
    • Operating temperature: 23°F to 221°F (-5°C to 105°C) 
    • Operating humidity: 5-90% RH, non-condensing 
     
  • Size: 19” (482.6mm)EIA x 1 RMU x 9.6” (244mm)D 
  • Manual and software CD included 
 
4/22/2018 2:51:38 PM