| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Monitor humidity in the room or cabinet  

  • Range of measurement: 0-100% RH  
  • Temperature: 32°F to 122°F (0°C to 50°C)  
  • Accuracy: ± 5%  
  • Connector: RJ-45 (Patch Cable not included) 
  • Housing: white plastic  
  • Mounting: wall, flat surface or single-gang box  
  • Indoor use only  
  • No display
 

Humidity sensor with no display 

Humidity Sensor 

9/20/2018 5:29:14 PM