| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Monitor humidity in the room or cabinet    

  • Range of measurement: 5-95% RH  
  • Temperature: 32°F to 158°F (0°C to 70°C)  
  • Accuracy: ± 3%  
  • Connector: RJ-45  (Patch Cable not included)  
  • Housing: white plastic  
  • Mounting: wall, flat surface or single-gang box  
  • Indoor use only  
  • Display: digital, two-digit
 
 

Humidity sensor with display 

Humidity Sensor with Display 

7/21/2018 12:19:40 PM