| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Monitor the presence of power 

  • Range: 0 VAC to 250 VAC, 50/60 Hz
  • Accuracy: ± 2%
  • Power connector: IEC-60320 power inlet
  • 6' L (1.8 m) C-13 to C-14 Power sensing cord included
  • Connector: RJ-45
  • Patch cable not included
  • Housing: black plastic with mounting ears
 

Power Sensor
Power Sensor 

9/18/2018 1:11:32 PM