Technical Support 800-834-4969

KoldLok Raised Floor Grommets

close
       
 13870-001P_SPLIT_RGB72_200

Wave Split Integral Grommet

 

Wave Grommets use a solid, flexible patent-pending wave shaped thermoplastic elastomer material to form a tight seal around cables which blocks 98 percent to 100 percent of air loss.

 

 13571P_RGB72_200

Integral Raised Floor Grommet

 

Integral Grommet is a one-piece, flush-mount design with a sleeve that protects cables as they pass through the cut in the floor tile.

 

 

       
  13671P_RGB72_200

Split Integral Raised Floor Grommet

 

Split Integral Grommets are a two-piece, flush-mount design used along the edge of floor tiles to allow cables to be removed from the tile when access to the sub-floor is required.

 13576P_RGB72_200

Surface-Mount Raised Floor Grommet

 

Surface-Mount Grommet is two-piece and covers an existing cable access hole.  

 13874_Round_Grommet_200  

4" (100 mm) or  6" (152 mm) Round Grommet

 

Prevents the loss of cold air through cable openings in access floor tiles. Easy installation in new tiles cuts or over existing holes. Forms a tight air seal around cables.