| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Swing Handle Two Point Latch 

Doors with this latch have a swing handle with a keyed lock. The door is opened (unlatched) and closed (latched) by turning the handle. There are two latch points located at the top and bottom of the door. Note that the swing handle has an open and closed position, also, and only turns in the open position. The included keys release the swing handle so that it can be turned.

Swing Latch 
   

Combination Lock Two Point Latch 

Doors with this latch have a swing handle with a built-in combination lock. The door is opened (unlatched) and closed (latched) by turning the handle. There are two latch points located at the top and bottom of the door. Note that the swing handle has an open and closed position, also, and only turns when in the open position. The included keys or the pre-programmed combination release the swing handle so that it can be turned. The combination is entered by turning three dials on the handle.

Combination Latch 
9/23/2018 4:03:37 AM