| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Monitor temperature in a cabinet 

  • Range of measurement: -15°C to 60°C
  • Humidity: 5% to 90% RH
  • Sensor type: solid state IC
  • Accuracy: ± 3°
  • Connection: RJ-45, includes 7’ L (2.1 m) cable
  • Housing: black plastic
  • Mounting: flat surface
  • Size: 2.2”W x 1.4”H x .6”D (56 mm x 35.5 mm x 15 mm)
  • Indoor use only
  • No display
 
 

Cabinet Temperature sensor 

Miniature Temperature Sensor 

9/24/2018 4:22:07 AM