| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Axis Network Camera Features: 

  • Digital, 32-bit color camera
  • Resolution: 640 x 480 pixels
  • Frame rate: 30 frames/second
  • Format: JPEG, still or motion
  • Built-in web server and network interface
  • Multi-user password protection
  • Ethernet connection: RJ-45, 10/100 Mbps
  • Patch Cable not included
  • Linux-based operating system
  • Connect to LAN, assign IP address
  • View with web browser, take snapshots
  • Supports 10 users simultaneously
  • Windows, Linux and Mac compatible
  • Size: 2-3/16”(55mm)W x 4”(101.6)H x 1-5/16”(33mm)D
  • Includes external power supply
 

Camera 


     Axis Network Camera 

Panasonic Network Camera Features: 

  • Color digital camera
  • Resolution: 640 x 480, 320 x 240, or 160 x 120 pixels
  • Frame rate: frames/second 640 x 480 (7.5), 320 x 240 (15), or 160 x 120 (15) 
  • Format: JPEG/3 Levels
  • Supports 10 users simultaneously
  • Multi-user password protection
  • Ethernet connection: 10 Base-T (RJ-45) 
  • Patch Cable not included
  • Multi Language Interface: English, German, Spanish, Italian, French, and Japanese
  • Upgrades: Via Ethernet connection
  • View with web browser, take snapshots
  • Browser requirements: Internet Explorer 5.0 or later/Netscape Navigator 4.7 or later
  • Windows compatible
  • Size: 4.57”(116mm)W x 4.57”(116mm)H
  • Includes external power supply
 

Panasonic Camera 

  Panasonic Network Camera 

7/23/2018 4:32:17 AM