| Chatsworth Products

RIM-600 (120-220 VAC) Node Module: 

  • Supervised by RIM-600 Host
  • Monitoring: same as RIM-600 Host Module
  • External connections:
      Sensor connections: (8) Category 3, 5, 5e, or 6 RJ-45, 568B
      Ethernet connection: RJ-45, 10/100 Base-T, 10/100 Mbps
      RS-232 connection: DB9, 9600 bps, DTE
      External microphone: 3.5 mm jack, electret condenser
      Power inlet: includes transformer (International version does
      not include a power cord.)
  • Power/operation:
      Power supply: 90-260 VAC 50/60Hz
      Power consumption: 10 Watts
      Backup battery: (1) 6V 3.4AH Sealed Gel Cell
      Backup run time: 3.5 hours
      Operating temperature: 32°F to 122°F (0°C to 50°C)
      Operating humidity: 5-90% RH, non-condensing
  • Size: 19” (482.6 mm) EIA x 1 RMU x 7 D ” (178 mm)
 

 RIM-600 Node Module 

RIM-600 (120-220 VAC) Node Module 

10/23/2017 5:19:59 PM