| Chatsworth Products

 

A Null Modem Cable is required:
To connect a Node or a Host to a computer when configuring network settings and security options via a serial setup (temporary connection).   

To connect a PowerGate to a Host or a Node 
(permanent connection, one cable is needed for each PowerGate)

This cable is 6'(1.8m) L and one is included with each Host, Node, and PowerGate Module.

Note, adapters are available for servers with USB serial connections.
 


 

 

Null Modem Cable
Null Modem Cable
6' (1.8m)L
 

1/20/2018 2:55:06 AM