| Chatsworth Products

  • Monitor and reset power remotely
  • Attaches to RIM-600 Host or Node Module (one Host or Node per PowerGate) 
  • Monitoring: power use, reset status for each outlet
  • External connections:
      RS-232 connection: DB9, 9600 bps, DTE
      Power inlet: (1) NEMA 5-15P
      Power outlets: (8) NEMA 5-15R rated at a total of 12 Amps
  • Power/operation:
      Power supply: 120 VAC, 60Hz
      Current consumption: 100mA + output load
      Over current protection: (1) 15 Amp breaker
      Operating temperature: 32 – 95 Deg F (0 – 35 deg C)
      Operating humidity: 5-90% RH, non-condensing
  • Size: 19” (482.6mm)EIA x 1 RMU x 10” (254mm)D
  •  

    Power Gate 45 

    PowerGate 1 

    10/23/2017 7:08:10 PM