| Chatsworth Products
  • Monitor and reset power remotely
  • Attaches to RIM-600 Host or Node Module (one Host or Node per PowerGate)
  • Monitoring: power use, reset status for each outlet
  • External connections:
      RS-232 connection: DB9, 9600 bps, DTE
      Power Inlets (8) IEC-60320, C-14
      Requires up to eight input power cords (one included)
      Power outlets: (8) NEMA 5-15R
          Channel 1 and 5 rated at 10 Amps each max
          Channels 2,3,4, 6,7,8 rated at 4 Amps each max
  • Power/operation:
      Power supply: 120 VAC, 60Hz
      Includes operating power cord
      Current consumption: 100mA + output load
      Over current protection: (8) 15 Amp breakers
      Operating temperature: 32 – 95 Deg F (0 – 35 deg C)
      Operating humidity: 5-90% RH, non-condensing
  • Size: 19” (482.6mm)EIA x 1 RMU x 10” (254mm)D
 

Power Gate 46 

PowerGate 2 

1/19/2018 10:40:08 PM