| Chatsworth Products

 

RIM-600 (120 VAC) Node Module: 

  • Supervised by RIM-600 Host
  • Monitoring: same as RIM-600 Host Module
  • External connections:
      Sensor connections: (8) Category 3, 5, 5e, or 6 RJ-45, 568B
      Ethernet connection: RJ-45, 10/100 Base-T, 10/100 Mbps
      RS-232 connection: DB9, 9600 bps, DTE
      External microphone: 3.5 mm jack, electret condenser
      Power inlet: includes transformer
  • Power/operation:
      Power supply: 120 VAC 60Hz
      Power consumption: 10 Watts
      Backup battery: (1) 6V 3.4AH Sealed Gel Cell
      Backup run time: 3.5 hours
      Operating temperature: 32°F to 122°F (0°C to 50°C)
      Operating humidity: 5-90% RH, non-condensing
  • Size: 19” (482.6mm)EIA x 1 RMU x 7” (178mm)D
 

 

Node

 

RIM-600 (120 VAC) Node Module 

6/27/2017 5:16:17 AM