| Chatsworth Products

 

This 19” wide x 1 RMU shelf extends 22” (558 mm) to 40” (1016 mm) and has brush openings for cables along the front panel. Use to create a front-to-back pathway for cables without compromising the critical airflow through the cabinet. The shelf also provides slack management for fiber patch cords. 

Rack-Mount Cable Shelf

 
2/21/2018 11:09:00 PM