| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Monitor temperatures in the room: 

  • Humidity: 5% to 90% RH
  • Sensor type: solid state IC
  • Accuracy: ± 3°
  • Connection: RJ-45 (Patch cable not included)
  • Housing: white plastic
  • Mounting: wall, flat surface or single-gang box
  • Indoor use only

 

Room Temp Sensor -11 

Range 32 to 95 Deg F
With Display
 

7/21/2018 12:33:13 AM