| Chatsworth Products

 

Solid Side Panels 

Secure equipment in the cabinet and keep hot air from flowing between bayed cabinets. The Solid Side Panel includes two keyed recessed locking latches. The side panels must be removed in order to bay the cabinets together  

Solid Side Panel

 

Vented Side Panels 

Secure equipment in the cabinet and allow air to enter the side of the cabinet. The Vented Side Panel includes has two large vented openings and includes two keyed recessed locking latches. The side panels must be removed in order to bay the cabinets together  

Vented Side Panels

 
1/20/2018 2:52:48 AM