| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Monitor for the presence of high heat and smoke: 

  • Sensitivity: 2.0 ± .37% to .39% /ft
  • Contact Rating: 2 Amp, 28 VDC or 120 VAC resistive
  • Heat Sensor rating: Fixed 135°F (57°C) rate of rise > 15°F/min. (8.3°C/min)
  • Operating voltage: 8.5 VDC to 33 VDC, 10% max. ripple
  • Maximum ambient temperature: 100°F (37.8°C)
  • Power-up time: 15 seconds
  • Housing: white plastic, 6.1”(155mm) diameter x 1.9”(48mm) high
  • Mounting: wall, flat surface or single-gang box
  • Includes 7' (2.1m)L Patch cable   
 
 

Smoke Detector

 
7/21/2018 12:27:51 PM