| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 

 

Use the ConsoleView Software to: 

  • Set up and Maintain the Management System 
  • Manage Passwords, User Profiles and contacts
  • Record and Assign voice messages
  • Extensive Help system complements the Users Manual
  • (On-line Help is also available via the Main Menu)

    Note, this Software CD is included with each Host Module 

Minimum Hardware and Software Requirements:

  • Intel Pentium processor or equivalent
  • 30 MB of free disk space
  • 32 MB of RAM (64 MB RAM recommended)
  • Graphics card and monitor compatible with Microsoft Windows® 95, 98, NT, 2000, or XP
  • Microsoft Windows® 95, 98, NT, 2000, or XP
  • Mouse
  • Soundblaster-compatible sound card, microphone and speakers
  • Windows-compatible phone modem and/or RS-232 ports

You can also download the software.

 

Console View Software CD

ConsoleView Software 

 

 

7/18/2018 9:17:53 PM