| Chatsworth Products

 

Monitor temperatures in the room: 

  • Humidity: 5% to 90% RH
  • Sensor type: solid state IC
  • Accuracy: ± 3°
  • Connection: RJ-45 (Patch cable not included)
  • Housing: white plastic
  • Mounting: wall, flat surface or single-gang box
    Indoor use only
 

Room Temp sensor -10 

Range -5 to 122 Deg F
No Display
 

2/19/2018 12:06:23 AM