| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Top Panel:
- Five-piece top panel: one center panel and four perimeter panels (front, rear, sides)
- Center panel is solid with four 2.75” (70 mm) diameter grommet-protected holes
- Perimeter panels are solid with three, four or five 3.1” x 5.3” (79 mm x 135 mm) cable knockouts
- Side perimeter top panels can be removed for larger cable quantities
- Side perimeter top panels are 3.5” wide (89 mm) and the same depth as the frame


Cable capacities (50% fill):

 

Location    Area (in2)    Area (mm2)    Cat 5e     Cat 6  Cat 6a   
 Grommet    5.9   3810   77   49   37 
 Knockout    16.4   10580   215   138   105 
 Side (min.)    76.3   49230   1003   642   489 

N
ote: Based on .220” (6 mm) OD Cat 5e,
                       .275” (7 mm) OD Cat 6,
                       .315” (8 mm) OD Cat 6a 
                       4-pair UTP cable.

Side value is for one removed side perimeter top panel on a
650 mm deep frame. Deeper frames will have larger capacities.
 
  Top Panel  
7/23/2018 1:04:14 AM