| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 


Vertical Power Strips for F-Series TeraFrame,
and N-Series TeraFrame Cabinets
 

 

 

  • More connections for equipment than horizontal power strips
  • Adjustable front-to-rear along the side of the rack-mount space to match the depth of equipment
  • NEMA- and IEC-style outlets
  • Standard and twist-lock plugs
  • Various styles to suit your needs
    • Vertical Power Strips with Current Monitoring – single-, dual-, and triple-input, single-phase and three-phase, low- and high-voltage vertical-mount power strips with optional digital current displays for use in cabinets placed in data centers and equipment rooms 
    • Vertical Power Strips – single-input, single-phase, low voltage 19" rack-mount power strips for general use in cabinets placed in telecommunications rooms and small offices 
     
  • Brackets available to provide mounting flexibility
    • Each F-Series TeraFrame cabinet (42 through 47 RMU high) includes a pair of brackets that can support one 66" CPI power strip. 
    • Vertical Power Strip Manager - creates pathway for two or four power strips along the side of the cabinet. Attaches to frame and adjusts in depth to match equipment.  
     
 

 

Vertical Power Strips in Cabinets 

 

7/21/2018 6:14:39 PM