| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 

 

 

Vertical Power Cord Manager

 

 

The narrow manager is L-shaped, 2.5"W x 2.5"D (63 mm x 63 mm), requires a 6" (152 mm) rail setback and supports a single CPI power strip. The wide manager is C-shaped, 8"W x 2"D (203 mm x 51 mm), requires an 11" (279 mm) setback and supports two CPI power strips.

Use the Wide Manager with the Power Strip Mounting Bracket Kit for Non-CPI power strips.
 

  

 

Vertical Power Strip Manager for CPI Power Strips

Creates a separate pathway specifically for two or four power strips along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. 

 

The Dual Vertical Power Strip Manager is C-shaped, 4.3”W x 1”D (110 mm x 25 mm), requires a 6.3” (160 mm) rail setback and supports two CPI power strips. The Quad Vertical Power Strip Manager is S-shaped, 8.4”W x 1.7”D (213 mm x 43 mm), requires an 8.7” (221 mm) rail setback and supports four CPI power strips. 

        Vertical Power Cord Manager               Vertical Power Strip Manager    
4/19/2018 12:35:00 PM