Technical Support 800-834-4969

Cable Management

close

 

 

Universal Horizontal Cable Manager

 

 

 

 

Large Horizontal Ring Panel 

Universal Horizontal Cable Manager 

Patented cable guide fingers at 1.75” intervals for proper cable bend radius and organization of patch cords.  Flanged pass-through slots to route cables to the back.  Snap-on, hinged door/cover included to help create an appealing installation.  Available in 19” and 23” widths, 1 RMU, 2 RMU and 3 RMU heights, and single-sided or double-sided versions to organize front and/or rear cables.  42 to 260 Cat 5e cable capacity (with 40% fill) per side.  
Remember to allow enough depth to recess this product's mounting rail so the door will close.  

 19” Horizontal Wire Management Panel 

Offset 1.5” from the rack channel to provide proper bend radii.  Five cable rings in front with trough in the back created by unique offset design.  Two or four cable distribution spools (also available without spools) to maintain proper cable bend radii.  Optional Clip-On Cable Cover.  Available in 19” width and 1 RMU and 2 RMU heights.  42 to 88 Cat 5e cable capacity (with 40% fill).  Unique manager for a combination of cabling needs. 
Remember to allow enough depth to recess this product's mounting rail so the door will close.
 

Large Horizontal Ring Panel 

Seven large 6”W x 2.8”H heavy-duty aluminum rings for large cable bundles.  Rounded edges to protect cable sheaths.  Optional Slip-On Cover available.  Available in 19” and 23” rack-mount widths.  177 Cat 5e cable capacity (with 40% fill) Cost-effective horizontal management for large bundles.  Medium and small ring panels also available. 
Remember to allow enough depth to recess this product's mounting rail so the door will close. 

 

 

 

 

 

 

 Jumper Trays 

Flat trays with bend support for copper and fiber cables.  Available in several styles – two upper trays, one single lower tray, one double lower tray.  1.5” bend radius for ANSI/EIA/TIA -compliant installation.  Bend radius locations adjustable for user selection of cable entry and exit positions.  Made of lightweight aluminum.  19” and 23” rack-mount widths.  70 to 132 Cat 5e cable capacity (with 40% fill). 
Remember to allow enough depth to recess this product's mounting rail so the door will close.
 

Patch Panel Wire Management Bar 

Made of sturdy, lightweight aluminum.  19" Rack-mountable.  Wire tie holes to maintain wire perpendicular to termination point 19” rack-mount width.  Wire management and strain relief to prevent cable separation at the back of patch panels.