Technical Support 800-834-4969

Cable Rings

close

 

Attaches to the Standard Swing Gate Wall Rack and Fixed Equipment Wall-Mount Rack. Creates a pathway from the wall to the front, side or rear of the equipment mounting space. 

  • Made fom a polymer-blend material that
    is UL Rated for use in plenum spaces
     
  • Flexible material hold bundles secure
    while also allowing easy entrance of additional cables.
     
  • Internal Diameter: 3" 
  • Kit includes 6 rings and mounting hardware 
 

Cable Ring