Technical Support 800-834-4969

Jumper Tray, Lower, Single

close

 

The Jumper and Transition Trays aid in compliance with ANSI/TIA/EIA-568B bend radius requirements. Two styles are available to provide upper and lower horizontal/vertical cable management and promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wirewey between racks. Mounting screws not included. Sold individually.

  • Provides 1 1/2" bend radius for compliant installation of Category 5/5e/6 or fiber cable
  • Telescopes to adjust cable entry or exit position
  • Mounts on 19" or 23" rack. May also be wall mounted
  • Strong lightweight aluminum construction
 
Jumper Tray, Lower, Single