Technical Support 800-834-4969

Single-Sided Shelves, Solid

close

 

Provides a convenient 15" deep mounting shelf for miscellaneous equipment, test gear, etc. Mounting hardware not included.  19" version holds equipment up to 17.25" wide.  23" version holds equipment up to 21.25" wide. Supports up to 50 lb. Can be wall mounted.

Single Sided Solid Shelf