Technical Support 800-834-4969

CUBE-iT PLUS Wall-Mount Cabinet

close

 

The patented Cube-it Plus Cabinet System is a series of wall-mounted and floor-supported telecommunications enclosures designed to secure communications equipment for a cross connect. The cabinets are copper and fiber ready, and feature easy access to the front or rear of the cabinet.

Both the wall-mounted and floor-supported cabinets share these benefits:

  • Swing-out cabinet body enables easy access to the rear of installed equipment
  • Rear panel is pre-punched with knock-outs for 1/2”, 3/4”, 2-1/2” and 3” conduit, and has cable tie points and attachment points for accessory rack-mount brackets
  • Cabinet body includes one pair of adjustable 19” EIA threaded equipment rails
  • Cabinet body is vented. Vents will accept accessory fan
  • Front door design incorporates rounded edges and corners to improve safety in public access spaces 
  • A locking front door and rear panel provide security 
  • Wide variety of accessories are available

Load Rating:
200 lb for wall-mounted cabinet
1,000 lb for floor-supported cabinet

Cube-iT Plus Cabinet