Technical Support 800-834-4969

Silver Frame Wall-Mount Cabinet

close

 

Silver Frame

 

The Silver Frame Wall-Mount Cabinet provides an elegant and premium quality enclosure for protecting and securing your rack-mount equipment. Uses less space than conventional floor racks or enclosures. Unique dual-locking hinge design provides convenient front and rear access. With the 5.5" x 10.3" cable pass-through port in the center of the back panel, it is possible to route cable through the wall directly into the mounted cabinet for a more secure installation.

Rack mounting surface depth is adjustable front to back 7-1/2" for 14" depth and 16-1/2" for 24" depth. 36" usable mounting height (20 mounting spaces). Universal 5/8"-5/8"-1/2" alternating hole pattern on both front and back sides.

Ships fully assembled. Installation hardware included: 1/4" lag screw for backboard or stud mounting and Saf-T-Grip straps for cable routing. Shipping weight approximately 61 lb for the 14" depth and 71 lb for the 24" depth enclosure.

  • Unique dual locking hinge design
  • Strong, lightweight aluminum construction
  • 19" rack width. 41"H x 24.3"W x 14" or 24"D
  • Handles equipment up to 150 lb
  • Vented top and bottom for optimum air flow
  • Adjustable rack mounting surface
  • Includes 50 each #12-24 mounting screws