Technical Support 800-834-4969

Wall-Mount Rack with Enclosure

close

 

Enjoy the benefits of a Wall-Mount Rack solution with the added protection and security of an enclosure at an attractive price. As always, CPI quality is built into this attractive, economical product. So, whenever floor space is at a premium and a full size rack is not required, use the CPI Wall-Mount Rack with Enclosure. Available in two sizes with aluminum or plexiglass doors. Ships fully assembled with mounting instructions and hardware.

  • Strong, lightweight aluminum construction provides maximum strength and minimal weight Uprights: Channel type, 1” x 3” x 3/16”
  • Holds up to 200 lb to provide structural support for heavy equipment
  • Available in two rack sizes to meet your applications:
    19”W x 24.5”H (13 RMU) x 12”D
    19”W x 38.5”H (21 RMU) x 18”D
  • Includes wall mounting 1/4” x 2” lag bolts and 50 #12-24 mounting screws
  • Universal 5/8”-5/8”-1/2” hole pattern allows for a wide variety of mounting options
  • Optional shelves available to hold electronic components
  • Optional power strips available 
  • Optional Fan Kit available for 18”D enclosure
 

Wall Mount Rack with Enclosure