Technical Support 800-834-4969

Fixed Wall-Mount Equipment Rack

close

 

The fixed Wall-Mount Equipment Rack provides a sturdy platform for wall mounting equipment. 

  • EIA-310-D compliant equipment mounting system 
  • Punched with the Universal (alternating 5/8"-5/8"-1/2") hole pattern
  • Tapped with #12-24 rolled-formed threads
  • Includes 50 each #12-24 equipment mounting screws
  • Supports 200 lbs of equipment when securely mounted to wall or backboard using all eight leg mounting holes 
  • Supports single-sided and double-sided shelves 
 

Fixed Wall Mount Rack