Technical Support 800-834-4969

Heavy-Duty Wall-Mount Equipment Rack

close

 

Mounting heavy equipment in a wall-mounted rack is no longer a problem. Use the heavy-duty wall-mount equipment rack to hold up to 350 lb. The 24" depth allows larger equipment to be wall mounted. Quick and easy assembly has been engineered in to save you valuable installation time. Available in four colors, two widths, two depths, and two heights to meet your needs. Sold individually. Includes assembly hardware and mounting 1/4" x 2" lag bolts. Fifty #12-24 mounting screws included.

  • Holds up to 350 lb when securely mounted to wall or backboard
  • Choice of 19" or 23" width; 38.5" or 73.5" height; 18" or 24" depth
  • 12-24 roll-formed threads on 5/8"-5/8"-1/2" spacing, both sides
  • High-strength and lightweight aluminum construction
 

1532 Heavy Duty Wall Mount Equipment Rack