Technical Support 800-834-4969

Open Series

close

 

Wall Mount Rack

 

Wall Rack 

The fixed Wall-Mount Equipment Rack provides a sturdy platform for wall mounting equipment. 

  • EIA-310-D compliant equipment mounting system 
  • supports 200 lbs of equipment when securely mounted to wall or backboard using all eight leg mounting holes 
  • supports single-sided and double-sided shelves 
 

 

Heavy Duty Wall Rack

 

Heavy Duty Wall Rack 

Use the Heavy-Duty Wall Mount Equipment Rack to hold up to 350 lbs. The 24" depth allows larger equipment to be wall mounted. 

  • 19" or 23" width 
  • 38.5" or 73.5" height 
  • 18" or 24" depth 
  • High-strength and lightweight aluminum construction 
  • Holds up to 350 lbs when securely mounted to wall or backboard 
 

 

Universal Swing Gate

 

Swing Gate Rack 

The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches. 

  • Opens to the left or right stopping in 90 degree position 
  • Supports 100 lbs or equipment in the open and closed position when securely mounted 
  • Supports single-sided and Double-sided shelves 
 

 Universal Swing Gate 

Universal Swing Gate 

This full-featured Swing Gate Rack offers 150 lb load handling capacity, easy assembly and built-in cable management capabilities. 

  • Dual locking latches keep gate securely closed 
  • Gate opens 180 degrees 
  • made of strong light-weight aluminum 
  • 35" useable mounting height 
 

 

Easy Swing Wall Rack

 

Easy Swing 

EasySwing is a cost-effective 19” EIAswing gate rack for mounting equipment in a communications or equipment room where floor space is limited. 

  • Opens 180 degrees to right or left 
  •  Locking latch pin secures gate in closed position 
  •  19” EIAthreaded equipment mounting rails 
  • Includes reusable cable management straps 
  • Durable all-steel construction 
  • Supports 85 lb of equipment