Technical Support 800-834-4969

Standard Swing Gate Wall Rack

close

 

The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches. 

  • Opens to the left or right stopping in 90 degree position 
  • EIA-310-D compliant
  • UL Listed
  • Universal 5/8"-5/8"-1/2" alternating hole pattern
  • 50 each #12-24 mounting screws included
  • Supports 100 lbs or equipment in the open and closed position when securely mounted 
  • Supports single-sided and Double-sided shelves 
 
Universal Swing Gate Wall Rack