Technical Support 800-834-4969

Universal Swing Gate Rack

close

 

This full-featured Swing Gate Rack offers 150 lb load handling capacity, easy assembly and built-in cable management capabilities. 

  • 35" (20 RMU) useable mounting height 
  • 12" or 18" useable depth 
  • Supports 150 lb of equipment when securely mounted to wall or backboard 
  • Dual locking latches keep gate securely closed 
  • Improved cable management with nine cabel pass-through ports and six Saf-T-Grip reuseable Velcro strips
  • Made of strong, lightweight aluminum
  • Easy assembly using included instructions
  • Universal 5/8"-5/8"-1/2" alternating mounting hole pattern drilled on both front and back sides
  • Gate opens 180 degrees 
  • 50 #12-24 mounting screws included
 
Universal Swing Gate Rack