| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Open Wall EnclosuresCost-effective wall racks for equipment mounting

  • Mountable to wall or backboard
  • Open architecture for airflow and easy access to cables
  • Support of patch panels and network equipment with roll-formed #12-24
    tapped mounting holes
  • 19” or 23” rack-mount width
  • High-strength, lightweight aluminum construction (most models)
  • EIA -310-D-Universal hole spacing
  • Fixed and swing-out designs for easier installation

 

 

Fixed Wall Mount Rack

 

Closed Wall EnclosuresAdded security when storing equipment outside the data room

  • Mountable to wall or backboard
  • Enclosed with lockable doors for security and aesthetic appeal
  • 19” rack-mount width
  • EIA -310-D-Universal hole spacing
  • Fixed and swing-out designs for easier installation
  • Wall-mounted, floor-supported cabinets offer 1,000 lb load rating

 

ThinLine II Wall Mount Enclosure

 
5/21/2018 4:18:32 AM