Technical Support 800-834-4969

Wall Mount Accessories

close

 

Cable Mangement for Wall Racks 

Attaches to the Standard Swing Gate Wall Rack and the Fixed Equipment Wall-Mount Rack.
Creates a pathway from the wall to the front, side or rear of the equipment mounting space.
Made from a polymer-blend material that is UL Rated for use in plenum spaces
Flexible material holds bundles secure while also allowing easy entrance of additional cables
Internal Diameter: 3"
Finish: Black
Kit includes 6 rings and mounting hardware.

Cable Ring 

 

Shelves for Wall-Mount Rack 

We offer three shelves for our wall racks, the 10" Deep Shelf, the Small Peripheral Shelf, and the 15" deep Single-Sided Shelf.

 

 

10 Inch Deep Shelf for Cube-iT 

Small Peripheral Shelf 

 Single Sided Solid Shelf