Logo
Login | Why Login?


OnTrac™ Wire Mesh Cable Tray System

OnTrac™ Wire Mesh Cable Tray System

Quickly and easily create cable pathways in the ceiling, floor, or on the wall.

OnTrac™ Wire Mesh Cable Tray System distributes network cables to equipment cabinets and racks in the data center and network equipment rooms or to individual office spaces in commercial buildings. OnTrac can be cut and formed into smooth turns and transitions easily adapting to most locations. The tray provides excellent load bearing capability and protection for cables, can be used in plenum spaces and is UL Classified for use as an equipment grounding conductor. Choose from various supports to attach the tray to the ceiling, wall or under access floors. A variety of cable management accessories are also offered to protect and guide cables along the pathway.

ONTRAC_APPLICATION_1_200.jpg

ONTRAC_APPLICATION_2_200.jpg

Features & Benefits:

  • Easy to use pathway solution that supports large quantities of network cables
  • Can be cut and formed to create smooth curved transitions around obstacles
  • Cable tray can be used above the drop ceiling or under access floors to create a hidden pathway for
    network cables
  • Open top design makes cable moves, adds and changes easier
  • Available in multiple widths and depths to match cable fill requirements
  • Easy to splice and bond together
  • Support trays from the floor, ceiling, wall or the tops of racks and cabinets
  • Wide range of splices, clamps and brackets available 
  • UL Classified as an equipment ground conductor

Product Information:

General Information About Cable Pathway:


Accessories

Cable Tray Divider

Use to divide the internal area of a section of wire mesh cable tray to organize cables by type or zone. Attaches to the bottom of the tray with included hardware and can be used with Cable Tray Covers. Sold as three-piece kit; one kit covers a single 10’L (3 m) section of wire mesh cable tray.

 34743R_RGB72_150.jpg

Cable Tray Bottom Insert

Use to cover the bottom of a section of wire mesh cable tray to protect or hide cables. Hemmed sides and angled corners make it easy to align and
connect tray inserts. Attaches to the tray with included hardware. Can be used with Cable Tray Dividers, but divider must attach near the centerline of the tray through the slots used to secure the bottom insert to the tray. Sold as three-piece kit; one kit covers a single 10’L (3 m) section of wire mesh cable tray.

 34744R_RGB72_150.jpg

Cable Tray Cover

Use to cover the top of a section of wire mesh cable tray to protect or hide cables. Attaches to the tray with fold-over tabs formed along the edge of the cover; bend the tabs over the top wire on the tray using a flat edge screwdriver. Includes three 39.4”L (1000 mm) pieces to cover a single 10’L (3 m) section of wire mesh tray. Sold as three-piece kit; one kit covers a single 10’L (3 m) section of wire mesh cable tray.

 34744R_RGB72_150.jpg

Horizontal Bend Radius

Use to connect Cable Tray Dividers at intersections between two tray sections. Softens the inside radius of a sharp 90° bend or creates a protective barrier on an outside radius. Attaches to the ends of two Cable Tray Dividers or the side of the tray with included hardware. Sold individually.

 34742R_RGB72_150.jpg

Tool-Less Radius Drop

Use to properly support cables as they exit or enter cable tray pathways. Provides a wide radius featuring tool-less attachment that requires no cutting of the tray during installation. Attaches to the bottom of the tray with two bendable tabs that lock the radius drop in place. Can also be attached to the bottom of the tray with a splice washer from the Splice Washer & Bolt Kit. Sold individually.

 34741R_RGB72_150.jpg

Large Radius Drop

Use to properly support cables as the cables exit or enter cable tray pathways. Secures cables through slots in the radius drop with cable straps or ties. Attaches to the bottom or side of the tray with two splice washers from the Splice Washer & Bolt Kit. Sold individually.

 34747R_RGB72_150.jpg

Split Bolt Grounding Clamp

Use to attach a ground conductor to wire mesh cable tray. Split bolt attaches over the wires that form the tray. Slot accommodates #6 AWG wire; remove paint from tray for ground contact. Solid in packs of ten.

34838R_RGB72_150.jpg

Power Box Bracket

Use to attach a two-gang duplex junction box or other items to the side of wire mesh cable tray. Use to attach cable tray to the floor or the the wall. Attaches to the bottom or side of the tray with fold-over tabs formed along the sides of the bracket. Sold individually.

34744R_RGB72_150.jpg

Cable Tray Cutting Tool

Use to cut wire mesh cable tray to fit and form pieces to match pathway requirements. Sold individually.

34839P_RGB72_150.jpg

Label Holder

Use to label a section of wire mesh cable tray to identify the pathway or a drop location. Attaches to the side of the tray; hangs over the top of the tray and snaps into place. Made of clear transparent plastic. Sold in packs of 10.

34749R_RGB72_150.jpg
   
   

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners