C-Series SlimFrame | Chatsworth Products

C-Series SlimFrame Cabinet

C-Series SlimFrame CabinetC-Series SlimFrame® Cabinet – the features of the MegaFrame Cabinet in a smaller 24” (610 mm) wide footprint to align with raised access floor tiles.

Online Catalog

Configure Now

Feature list:

  • 24” (610 mm) total width to match dimensions of raised-floor tiles for strategic layout and optimum use of floor space
  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Integrated vertical cable management with 1.45” (37 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installatio

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

1/19/2018 11:23:12 AM