M-Series MegaFrame | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

M-Series MegaFrame® Cabinet

M-Series MegaFrame CabinetM-Series MegaFrame® Cabinet is a multi-purpose, lightweight aluminum cabinet available with 19"EIA or 23" wide equipment mounting rails and several styles of doors to match thermal and security requirements.

Online Catalog

Configure Now

Feature list:

  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Wide variety of sizes, mounting rails, locking and security measures, and packaged kits
  • Integrated vertical cable management with 3” (80 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA or 23” rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installation

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

7/9/2018 5:01:31 AM