MegaFrame Cabinets | Chatsworth Products

MegaFrame® Family of Cabinets

MegaFrame Family of CabinetsMegaFrame® Family of Cabinets are aluminum cabinets designed for a wide variety of applications as well as specific markets.

Online Catalog

Configure Now

MegaFrame Family of Cabinets Feature:

  • Partial assembly makes it perfect for challenging installations in tight spaces or limited door clearances
  • Constructed of anodized extruded aluminum
  • Maximum durability and strength along with the benefits of lightweight construction
  • Up to 2,000 lb (907.2 kg) static load rating (with or without casters)
  • Reduced structural weight for better floor loading
  • Integrated vertical cable management
  • #12-24 tapped, square-punched or specialty rails with U markings for fast equipment mounting
  • Large variety of features and options compared to other cabinets

 

2/19/2018 4:15:13 AM