TeraFrame Cabinets | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

TeraFrame® Family of Cabinets

Coaxis Uses TeraFrameTeraFrame® Family of Cabinets are highly configurable premium enclosures to meet the demands of today's data center environment.

TeraFrame Family of Cabinets feature:  

  • Support for CPI Passive Cooling® Solutions and CPI Aisle Containment Solutions
  • Attractive, highly functional cabinets with sturdy construction for years of use
  • Up to 3,000 lb (1360 kg) static load rating
  • 19” rack-mount rails with U markings for fast equipment mounting
  • Broad selection of thermal, cable and power management and distribution accessories

CPI offers the following series of products within the TeraFrame Family:

  • F-Series TeraFrame Gen 3 Cabinet System – exceptional thermal and cable management - UL Listed
  • F-Series TeraFrame HD Cabinet System - transports up to 3,000 lb (1360 kg) of equipment from a factory integration site directly to the data center
  • N-Series TeraFrame Gen 3 Network Cabinet – manages side-to-side airflow in a hot aisle/cold aisle data center environment 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Request Free Clik-Nut™ Sample

See how CPI's Clik-Nut™ is redefining the standard cage nut. Its patent-pending design eliminates the need for tools and reduces installation time by at least 70%, while providing the same strength and reliability as standard cage nuts.

Request a sample


Model
Description
Product Cut Sheet
Static Load Rating
Overall Width
Overall Height
Usable Height
Overall Depth (With Doors)
Usable Depth
Mounting Rails
Shipping Options
F-Series TeraFrame® Gen 3 Cabinet System
F-Series TeraFrame Gen 3 Cabinets
F-Series TeraFrame is distinct, attractive and highly functional and the cabinet is available in a wide range of standard sizes and configurations to match your equipment and facility requirements. 
Up to 3000 lb (1360 kg)
23.6" (600 mm), 27.6" (700 mm ), and 31.5" " (800 mm )
79.4" (2016 mm) to 96.9" (2460 mm) (With Casters)
11 heights: 73.9" (42U) to 91.4" (52U)
35.4" (900 mm) to 51.2" (1300 mm)
17 depths: 29.3" (745 mm) to 45.1" (1145 mm)
Square-Punched
Assembled
F-Series TeraFrame® HD
TeraFrame HD Cabinet
CPI's F-Series TeraFrame HD Cabinet is designed for systems integrators - ship this cabinet fully loaded with equipment from your facility to a customer site to support quick "roll in/roll out" cabinet-level equipment deployment.
Up to 3,000 lb (1360 kg)
23.6" (600 mm)
82.5" (2096 mm) 87.7" (2228 mm) 91.2" (2316 mm) (With Casters)
3 heights: 78.1" (42U) 83.4" (45U) 86.9" (47U)
46.1" (1172 mm) 51.0" (1297 mm)
2 depths: 39.4" (1001 mm) 44.3" (1126 mm)
Square-Punched
Assembled and Mounted to Heavy-Duty Shock Pallet with With Reusable Cushioned Carton
N-Series TeraFrame® Gen 3 Network Cabinet
N-Series TeraFrame Gen 3 Network Cabinet
Highly flexible frame and ducting provides a universal solution to meet the unique thermal and cable management requirements for network switching equipment. The internal duct can be configured to support side airflow or front to rear switch airflow patterns. Additionally, the duct is designed to simultaneously support equipment of different sizes.
2500 lb (1134 kg)
31.5" (800 mm), 40.0" (1016)
78.1" (1984 mm) to 95.6" (2429 mm) (With Casters)
11 heights: 73.8" (42U) to 91.4" (52U)
43.3" (1000 mm) to 51.2" (1300 mm)
9 depths: 27.3" (693 mm) to 35.2" (893 mm)
#12-24 Tapped and Square-Punched
Assembled
9/19/2018 6:05:27 AM