Evolution Horizontal | Chatsworth Products

Evolution Horizontal

Evolution Cable ManagementEvolution® Cable Management provides an engineered solution for managing high-density cabling applications on open two-post and four-post CPI Rack Systems, delivering increased performance to match the demands of data center applications. Featuring easy-to-use doors with styling that complements the CPI TeraFrame® Family of Cabinets.

Online Catalog

Features include:

  • T-shaped cable guides to organize patch cords and jumper cords
  • Available in four heights, one width and one depth.
  • Contoured front door with snap-hinges and longitudinal center feature contrasting aluminum finish
  • Three 1.25”H x 2.12”W (31 mm x 53 mm) edge-protected oval cable pass-through ports at the rear of the cable manager
  • Improved T-shaped cable guides decrease deflection when loaded with cables; especially important when deploying Cat 6a cable
  • Rounded edges on the cable guides protect cables as they enter and exit the storage space
  • Snap-On cover opens up or down and stays in the open position
  • Tool-less snap together assembly is simple and quick
  • Patent pending


Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

3/19/2018 2:34:43 PM