MCS Master Cabling Section | Chatsworth Products

MCS Master Cabling Section

MCS Master Cabling SectionMCS Master Cabling Section is a heavy-duty system for major installations.

Online Catalog

Features include:

  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  •  UL 94V-0 fire-rated composite materials for use in plenum areas
  •  Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  •  Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  •  288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  •  Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  •  Preassembled for easy installation and a more cohesive appearance
  •  CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

1/20/2018 2:44:26 AM