| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Motive® Horizontal

Motive Horizontal Cable Manager - 35432R_MOTIVE_HORZ_RGB72.jpgMotive® Horizontal Cable Manager complements the styling of the Motive Vertical Cable Manager and provides a dedicated horizontal pathway to organize and store cables above patch panels and network switches.

Online Catalog

 

Features include:

  • Contoured, snap-on front door opens up or down
  • T-shaped cable guides organize patch cords and jumper cords
  • Rounded edges on the cable guides protect cables as they enter and exit the storage space
  • Two chassis styles are available: solid chassis for thermal isolation; open chassis with pass-through cable ports to allow patch cords to pass front-to-rear
  • Available in four heights, one width and one depth
  • Tool-less snap-together assembly is simple and quick

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You


7/11/2018 11:47:35 AM