Velocity Horizontal | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Velocity Horizontal

Velocity Horizontal Cable ManagersVelocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces and creates a complete vertical and horizontal pathway for premise cabling and patch cords on CPI Rack Systems.

Online Catalog

Features Include:

  • Tool-less snap together assembly is simple and quick
  • Snap-on covers secure and protect cable (included)
  • Available in three heights: 1U, 2U, 3U
  • Each manager includes:
    • One 19”W EIA rack-mount cable manager with T-shaped cable guides
    • One cover that snaps onto the T-shaped cable guides
    • Four #12-24 x 1” rack-mount screws and four M6 x 25 mm rack-mount screws
     

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

9/18/2018 12:33:42 PM