| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Adjustable Cable Runway

Adjustable Cable Runway ProductAdjustable Cable Runway creates a flexible point-to-point pathway for network cabling in data centers, telecommunications rooms and other spaces where cabling enters or exits the pathway.

Online Catalog

Adjustable Cable Runway features unique, movable Cross Members, which allow components and accessories to be installed at various points along the runway, simplifying the alignment of cabling above racks, cabinets and cable managers.

Cross Members may be added, removed or adjusted throughout the lifetime of the installation. Adjustable Cable Runway is compatible with other CPI Runway products and supports a wide variety of Runway Accessories to create turns and transitions to avoid obstacles and provide an organized pathway for cables.  

Features include:

  • Movable Cross Members provide ultimate cable pathway customization
  • Tool-less accessories promote quick and easy deployment
  • Load rating of 132 lb/ft (196 kg/m) when the runway is supported every 5 ft (1.5 m)
  • Bonded construction. Thread-forming screws cut through paint to form an electrical bond between Stringers and Cross Members
  • Meets ANSI/TIA/EIA installation guidelines
  • UL Classified
  • Available assembled or unassembled

 

9/18/2018 8:39:03 PM